IESNA:LM-63-2002
[TEST]P1644968
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-722-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11338.8
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1366.3 1385.8 1424.0 1463.8 1519.8 1601.0 1708.3 1822.8 1923.5 2036.4 2143.6 2279.3 2423.9 2569.3 2698.4 
2839.8 3000.6 3172.8 3422.2 3691.1 3905.5 4061.5 4188.2 4254.8 4102.9 3682.9 2954.3 1684.7 730.3 337.9 238.8 
181.1 115.3 78.0 41.4 0.0 0.0 
1366.3 1384.2 1420.7 1460.5 1519.8 1599.4 1701.8 1822.0 1927.6 2033.2 2153.4 2283.4 2435.3 2577.4 2705.8 
2848.7 3008.7 3191.5 3449.8 3716.3 3926.6 4080.2 4214.2 4262.9 4116.7 3702.4 2960.8 1673.3 731.9 342.8 242.9 
186.8 115.3 80.4 43.1 0.0 0.0 
1366.3 1383.3 1417.5 1461.3 1521.4 1599.4 1696.1 1813.0 1919.5 2025.1 2142.8 2276.9 2423.9 2569.3 2704.1 
2836.5 2989.2 3200.4 3462.8 3757.7 4020.0 4203.6 4343.3 4444.1 4364.5 4000.6 3269.5 2086.0 922.0 424.8 283.5 
207.1 137.3 93.4 48.7 0.8 0.0 
1366.3 1388.2 1421.5 1463.8 1523.9 1597.8 1685.5 1791.9 1903.2 2003.9 2123.3 2250.1 2402.0 2548.2 2709.0 
2846.3 2993.3 3193.1 3444.1 3765.8 4120.0 4410.0 4660.1 4855.9 4906.3 4666.6 4073.7 2905.6 1433.7 620.6 355.8 
246.9 164.9 104.8 47.9 0.8 0.0 
1366.3 1386.6 1418.3 1461.3 1524.7 1600.2 1682.3 1770.8 1874.8 1982.8 2090.8 2222.4 2373.5 2515.7 2682.2 
2835.7 2981.1 3164.7 3431.9 3775.5 4202.8 4597.6 5039.5 5363.6 5619.5 5640.6 5220.6 4308.4 2788.6 1190.8 
547.5 337.9 206.3 118.6 56.9 1.6 0.0 
1366.3 1385.8 1415.0 1459.7 1522.2 1597.8 1673.3 1756.2 1847.2 1953.6 2059.2 2177.8 2309.4 2459.6 2611.5 
2769.1 2943.8 3143.6 3401.9 3752.8 4209.3 4736.5 5258.8 5771.4 6279.9 6619.4 6661.6 6112.5 4940.4 3064.8 
1194.1 423.2 220.1 125.1 49.6 2.4 0.0 
1366.3 1385.8 1414.2 1457.3 1517.4 1592.9 1675.0 1759.4 1845.5 1943.8 2051.0 2162.3 2276.1 2411.7 2582.3 
2760.2 2898.3 3064.0 3304.4 3615.5 4033.9 4547.2 5137.8 5824.2 6544.7 7209.9 7673.8 7703.8 7155.5 5834.7 
3903.1 1867.5 539.4 231.5 97.5 10.6 0.0 
1366.3 1385.0 1412.6 1455.6 1514.9 1588.8 1672.5 1758.6 1849.6 1940.6 2054.3 2162.3 2272.8 2404.4 2579.0 
2743.9 2876.3 3036.4 3271.1 3583.0 3998.9 4507.4 5087.4 5767.3 6497.5 7179.9 7666.4 7746.9 7229.4 5901.3 
4042.8 2200.5 639.3 246.9 96.7 11.4 0.0 
1366.3 1383.3 1406.9 1446.7 1504.4 1575.9 1660.3 1752.1 1841.5 1937.3 2045.4 2159.1 2263.1 2391.4 2544.9 
2695.2 2804.0 2976.2 3239.4 3588.7 4029.8 4532.6 5076.8 5666.6 6283.1 6892.3 7318.0 7456.1 7056.4 5752.7 
4115.1 2621.3 1282.6 370.4 135.7 28.4 0.0 
1366.3 1376.8 1397.1 1431.3 1484.9 1550.7 1626.2 1705.8 1795.2 1884.5 1975.5 2060.8 2148.5 2244.4 2369.5 
2487.2 2614.8 2844.7 3168.8 3580.6 4055.8 4591.1 5149.1 5706.4 6305.0 6773.7 7040.2 6996.3 6266.0 5015.1 
3751.2 2333.7 961.8 327.4 148.7 45.5 0.0 
1366.3 1367.9 1383.3 1412.6 1458.9 1513.3 1579.1 1645.7 1711.5 1778.9 1851.2 1908.1 1974.7 2042.9 2135.5 
2233.0 2386.5 2639.1 2991.7 3425.4 3947.8 4541.5 5177.6 5854.2 6468.3 6822.5 6831.4 6262.8 4982.6 3625.3 
2389.0 1230.6 483.3 199.0 75.5 25.2 0.0 
1366.3 1372.8 1385.0 1412.6 1456.4 1513.3 1567.7 1631.9 1691.2 1752.1 1809.8 1857.7 1911.3 1973.1 2055.9 
2158.3 2333.7 2583.9 2902.3 3292.2 3758.5 4290.5 4842.9 5376.6 5744.6 5843.7 5612.1 4956.6 3750.4 2592.8 
1610.8 795.2 339.5 156.0 66.6 22.7 0.0 
1366.3 1363.0 1373.6 1399.6 1441.0 1492.2 1548.2 1606.7 1659.5 1711.5 1758.6 1794.4 1839.8 1898.3 1982.0 
2107.9 2276.1 2465.3 2676.5 2922.6 3236.2 3584.7 3951.8 4296.2 4484.7 4461.9 4218.2 3619.6 2704.1 1784.6 
1049.5 510.1 255.1 131.6 69.9 34.1 0.0 
1366.3 1367.9 1376.0 1399.6 1441.8 1492.2 1544.2 1592.1 1632.7 1664.4 1694.4 1722.1 1761.9 1817.9 1855.3 
1859.3 1826.0 1754.6 1647.3 1523.9 1422.3 1372.8 1326.5 1212.8 1020.2 792.0 594.6 453.3 355.0 302.2 263.2 220.9 
178.7 143.0 99.1 50.4 0.0 
1366.3 1366.3 1372.8 1395.5 1437.0 1482.4 1524.7 1556.4 1577.5 1592.1 1605.9 1599.4 1569.4 1511.7 1424.8 
1308.6 1163.2 999.1 844.8 724.6 630.3 562.9 510.9 470.3 437.8 404.5 372.0 343.6 316.8 293.2 263.2 229.1 187.6 
147.0 99.1 43.9 0.0 
1366.3 1371.2 1377.7 1401.2 1439.4 1476.8 1498.7 1508.4 1519.0 1518.2 1492.2 1438.6 1354.1 1246.1 1108.8 
961.8 836.7 742.4 672.6 618.2 569.4 527.2 491.4 465.4 446.0 422.4 391.5 359.8 335.5 305.4 263.2 220.1 177.1 129.2 
81.2 17.1 0.0 
1366.3 1371.2 1381.7 1404.5 1437.8 1459.7 1467.0 1475.9 1474.3 1445.1 1380.1 1286.7 1155.9 1014.6 884.6 795.2 
737.6 692.1 647.4 606.8 559.7 517.4 497.1 487.4 475.2 448.4 413.5 386.7 386.7 368.8 322.5 269.7 203.1 152.7 86.1 7.3 
0.0 
1366.3 1362.2 1377.7 1401.2 1424.8 1432.9 1442.6 1451.6 1428.8 1361.4 1266.4 1136.4 989.4 868.3 785.5 726.2 
676.6 629.5 580.0 529.6 513.4 507.7 508.5 512.6 502.0 474.4 446.0 437.0 465.4 464.6 451.6 368.8 292.4 213.6 114.5 4.1 
0.0 
1366.3 1359.8 1377.7 1406.1 1420.7 1423.1 1436.1 1436.1 1390.6 1303.7 1180.3 1040.6 911.4 814.7 741.6 679.1 
622.2 560.5 507.7 489.8 479.3 476.8 484.9 493.1 480.9 460.6 440.3 460.6 476.0 464.6 428.1 350.1 288.4 213.6 108.8 1.6 
0.0 
1366.3 1360.6 1382.5 1415.0 1423.1 1424.8 1437.8 1423.1 1359.0 1256.6 1126.7 988.6 874.0 784.7 704.3 633.6 
569.4 506.9 479.3 464.6 458.9 459.8 471.9 477.6 461.4 440.3 433.0 462.2 456.5 443.5 390.7 327.4 266.4 201.4 97.5 0.0 
0.0 
1366.3 1350.8 1375.2 1407.7 1416.6 1419.1 1432.1 1410.1 1341.9 1231.4 1107.2 966.6 852.9 763.6 676.6 597.0 
528.8 478.4 458.9 447.6 445.1 449.2 458.1 463.8 455.7 449.2 457.3 493.1 484.9 443.5 373.7 309.5 242.9 169.0 79.6 0.0 
0.0 
1366.3 1347.6 1371.2 1403.6 1413.4 1416.6 1428.0 1406.9 1337.9 1236.3 1101.5 960.9 853.7 760.3 671.0 593.0 
523.1 474.4 454.9 443.5 441.9 445.1 454.1 458.9 453.3 450.0 458.1 489.8 478.4 431.3 363.9 303.0 235.6 156.8 73.1 0.0 
0.0 
